Diodes Incorporated — Analog and discrete power solutions
Back to Bridges

MB10F(LS) (Obsolete)

1A SURFACE MOUNT GLASS PASSIVATED BRIDGE RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Chip Junction
  • Reverse Voltage – 1000V
  • Forward Current – 1A
  • High Surge Current Capability
  • Designed for Surface Mount Application
  • UL Recognized File #E364304
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Forward VoltageDrop VF(V) 1.1
TotalCapacitance CT (pF) 13 pF
MaximumAverageRectifiedCurrent IO (A) 1 A
Peak RepetitiveReverse VoltageVRRM (V) 1000 V
Maximum Peak Forward Surge Current IFSM (A) 30 A
Maximum ReverseCurrent IR (µA) 5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity