Diodes Incorporated — Analog and discrete power solutions
Back to LZ52C12W(LS)

LZ52C12W(LS) (Obsolete)

SURFACE MOUNT ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

SURFACE MOUNT ZENER DIODE

Feature(s)

  • For surface mounted application
  • Silicon epitaxial planar diode
  • Ultra small surface mount package
  • Low leakage current
  • 2% tolerance device of Vz
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Configuration

Single

Power Rating(mW)

500

Nom VZ (V)

12

@ IZT (mA)

5 mA

Tol V (Typ) (%)

2 %

IR (µA)

0.1 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2607 2023-02-22 2023-08-22 Device End of Life (EOL)