Diodes Incorporated
Back to Universal Level Shifter / Voltage Translation (ULS)

LXS0104

4-Bit Bidirectional Level Shifter with Automatic Sensing & Ultra Tiny Package

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ LXS0104 is a 4-bit configurable, dual-supply, bidirectional, auto-sensing translator that does not require a directional control pin. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. This allows bidirectional translation between lower and higher logic signal levels.

When the OE pin is low, all I/O are configured to be in a high-impedance state.

Power-off protection is implemented to prevent current passing through the device when it is powered-down.

Feature(s)

  • High-Speed with 24 Mb/s Data Rate for push-pull applications
  • High-Speed with 2 Mb/s Data Rate for open-drain applications
  • 1.65V to 3.6V on A Port and 2.3V to 5.5V on B Port
  • VCCA must be less than or equal to VCCB
  • No Direction-Control Signal Needed
  • Low Bit-to-Bit Skey
  • Non-preferential Power-up Sequencing
  • ESD protection exceeds JESD22-A114
    • A Port: 2500V HBM
    • B Port: 2500V HBM
  • Integrated 10 kΩ Pull-Up Resistors
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/Packaging (Pb-free & Green)
    • 14-Pin, TSSOP (L)
    • 14-Pin, 3.5mm x 3.5mm, TQFN (ZB)
    • 12-Pin, 1.7mm x 2.0mm, XQFN (ZMA)
    • 12-Pin, 1.87mm x 1.37mm, WLCSP (GAB)

Application(s)

  • I2C, SMBus, MDIO
  • Low Voltage ASIC Level Translation
  • Mobile Phones, PDAs, Cameras

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Translation From (V) 1.65 to 3.6
Translation To (V) 2.3 to 5.5
Max Signal Rate 24MHz
Bits Needed 4
Auto Direction Sensing? No
Shift Bi-Directional
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

FAQs