Diodes Incorporated — Analog and discrete power solutions
Back to LX701

LX701

0.9V~1.5V, 7.0x5.0mm, Low Vdd CMOS Crystal Oscillator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The LX701 XO series is a high performance CMOS crystal oscillator family with very low jitter performance.
It supports 0.9V/1.0V/1.2V/1.5V voltages and consumes very low operating current.  It is designed to meet the clock
source specifications for communication systems, industrial applications and other high performance equipment.

Product Features

  • Industrial temperature range
  • Low phase jitter: < 1ps RMS max.
  • Supports frequency range: 1.25~50MHz
  • Supports voltage range: 0.9~1.5V
  • Low power consumption
  • Pb-free & RoHS compliant

 Applications

  • Networking and communication systems
  • Industrial and outdoor systems
  • Storage and server systems
  • Hand-held devices
  • Professional video equipment
  • Test and measurement equipment

Description

 

 

Specifications & Technical Documents

Product Parameters

Subfamily

General XO

Product Series

LX7

Freq Range (MHz)

1 to 50

Jitter RMS (ps)

<1

Compliance (Only Automotive Supports PPAP)

Standard

Stability (PPM)

20 to 50

Package Size (mm)

7.0 x 5.0

PkgType

Ceramic Seam

Output Logic

CMOS

Supply Voltage (V)

0.9, 1.5

Pads

4

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability