Diodes Incorporated — Analog and discrete power solutions
Back to LTTH812W

LTTH812W (Obsolete)

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Fast Recovery Rectifier

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

8 A

Maximum Peak Forward Surge Current IFSM (A)

80 A

Peak RepetitiveReverse VoltageVRRM (V)

1200 V

Forward VoltageDrop VF(V)

2.2 V

@ IF (A)

8 A

Maximum ReverseCurrent IR (µA)

8 µA

@ VR (V)

1200 V

Reverse RecoveryTime trr (ns)

100 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2757 2025-07-23 2026-01-22 Product End of Life (EOL)