Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

LTTH806LW (NRND)

NRND = Not Recommended for New Design

Alternative Part: DTH8L06D,

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Soft, Hyper fast switching capability
  • Specially suited for discontinuous or critical mode power factor correction
  • High reliability and efficiency
  • Low forward voltage drop
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotive-products/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

@ IF (A)

8

@ IF (A)

8

@ VR (V)

600

@ VR (V)

600

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Single

Forward VoltageDrop VF(V)

1.3

MaximumAverageRectifiedCurrent IO (A)

8

Maximum Average Rectified Current IO (A)

8

Maximum Peak Forward Surge Current IFSM (A)

120

Maximum ReverseCurrent IR (µA)

8

Maximum Reverse Current IR (μA)

8

Peak Forward Surge Current IFSM (A)

120

Peak RepetitiveReverse VoltageVRRM (V)

600

Peak Repetitive Reverse Voltage VRRM (V)

600

Product Type

Fast Recovery Rectifier

AEC Qualified

Yes

Reverse RecoveryTime trr (ns)

70

Reverse Recovery Time trr (ns)

70

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products