Diodes Incorporated — Analog and discrete power solutions
Back to LTTH1206DW

LTTH1206DW

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Fast Recovery Rectifier

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

12 A

Maximum Peak Forward Surge Current IFSM (A)

120 A

Peak RepetitiveReverse VoltageVRRM (V)

600 V

Forward VoltageDrop VF(V)

2.9 V

@ IF (A)

12 A

Maximum ReverseCurrent IR (µA)

45 µA

@ VR (V)

600 V

Reverse RecoveryTime trr (ns)

25 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.