Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

LSC10065TDW (NRND)

NRND = Not Recommended for New Design

Alternative Part: DSC10A065D1,

SiC Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

@ IF (A)

10

@ VR (V)

650

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Single

Forward VoltageDrop VF(V)

1.7

Maximum Average Rectified Current IO (A)

10

Maximum Peak Forward Surge Current IFSM (A)

60

Maximum Reverse Current IR (μA)

250

Peak Repetitive Reverse Voltage VRRM (V)

650

Product Type

SiC Diodes

AEC Qualified

Yes

Reverse Recovery Time trr (ns)

23

Total Capacitance CT (pF)

330

Total Capacitive Charge (nC)

23

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2757 2025-07-23 2026-01-22 Product End of Life (EOL)