SiC Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
Yes |
---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
SiC Diodes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
2 |
Maximum Peak Forward Surge Current IFSM (A) |
24 |
Peak Repetitive Reverse Voltage VRRM (V) |
1200 |
Forward VoltageDrop VF(V) |
1.6 |
@ IF (A) |
2 |
Maximum Reverse Current IR (μA) |
128 |
@ VR (V) |
1200 |
Reverse Recovery Time trr (ns) |
15 |
Total Capacitive Charge (nC) |
15 Qc |
Total Capacitance CT (pF) |
105 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2757 | 2025-07-23 | 2026-01-22 | Product End of Life (EOL) |