Diodes Incorporated — Analog and discrete power solutions
Back to 32kHz XO

KX201

1.8V/2.5V/3.3V, 2.0x1.6mm, 32.768kHz CMOS Crystal Oscillator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The KX201 Series real time clock oscillator achieves superb stability over a broad range of operating conditions. It utilizes Pericom proprietary technology to achieve ultra low current less than 30μA. The output clock signal is compatible with LVCMOS/LVTTL logic levels. The device, available on tape and reel, is contained in a 2.0 x 1.6mm surface-mount ceramic package.

Features

  • AT Cut 32.768 kHz XO
  • CMOS compatible logic levels
  • Ultra low active current (< 30μA)
  • Very tight temperature stability
  • Designed for standard reflow and washing techniques
  • Pb-free and RoHS/Green compliant

Applications

  • Real-Time Clock Oscillator where low current and tight stability are needed

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Output Logic

CMOS

Supply Voltage (V)

1.8,2.5,3.3

Package Size (mm)

2.0 x 1.6 x 0.75

PkgType

Ceramic Seam

Stability (PPM)

20 to 50

Product Series

KX201

Freq Range (MHz)

32.768KHZ

Pads

4

Family

kHz XO

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability