2.5V/3.3V, 7.0x5.0mm, Automotive Grade, High Temperature LVDS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Subfamily | High Temp XO |
---|---|
Product Series | HXQ-LVDS |
Freq Range (MHz) | 25 to 162 |
Jitter RMS (ps) | <1 ps RMS |
Compliance (Only Automotive Supports PPAP) | Automotive |
Stability (PPM) | 20 to 50 |
Package Size (mm) | 7.0 x 5.0 |
PkgType | Ceramic Seam |
Output Logic | LVDS |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents