Diodes Incorporated — Analog and discrete power solutions
Back to High-Temp. Crystal Oscillators (XO)

HX322

2.5V/3.3V, 3.2x2.5mm, High Temperature LVPECL Crystal Oscillator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The HX322 XO series is a high performance
LVPECL crystal oscillator family that supports
high temperature with very low jitter performance.
It supports various options including wider
frequency range, 2.5V/3.3V voltage, and
various stabilities over wide temperature range.
It is designed to meet the clock source
specifications for communication systems,
Industrial applications and other high
performance equipment.

Product Features

  • Support high temperature up to 125°C
  • Low phase jitter - < 1ps RMS max.
  • Wide frequency range - 25 ~ 161MHz
  • AEC-Q200 (Grade 1) compliant
  • Pb-free & RoHS compliant

Applications

  • Networking and communication systems
  • Industrial and outdoor systems
  • Storage and server systems
  • Automotive devices
  • Fanless systems in harsh environment
  • Profession video equipments
  • Test and measurement equipments

Specifications & Technical Documents

Product Parameters

Stability (PPM)

25  to  100

Package Size (mm)

3.2 x 2.5 x 1.0

Freq Range (MHz)

25 to 162 (2.5V/3.3V)

Additive Jitter (ps)

<1

Output Logic

LVPECL

Supply Voltage (V)

3.3, 2.5

Pads

6

Family

Crystal Oscillator

PkgType

Ceramic Seam

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products