Diodes Incorporated — Analog and discrete power solutions
X3 DFN0603 2

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X3-DFN0603-2

Back to GDZ6V8LP3Q

GDZ6V8LP3Q

SURFACE MOUNT ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Ultra-Small Leadless Surface Mount Package (0.6 x 0.3mm)
  • Ultra-Low Profile Package (0.3mm)
  • Ideally Suited for Automated Assembly Processes
  • Low Leakage Current, Suitable for Battery-Powered Applications
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The GDZ6V2LP3Q - GDZ12LP3Q are suitable for automotive
    applications requiring specific change control; these parts
    are AEC-Q101 qualified, PPAP capable, and manufactured in
    IATF16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

250

Nom VZ (V)

6.8

@ IZT (mA)

5 mA

Tol V (Typ) (%)

5 %

IR (µA)

0.5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products