NRND = Not Recommended for New Design
4A GLASS PASSIVATED BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Forward VoltageDrop VF(V) |
1 |
MaximumAverageRectifiedCurrent IO (A) |
4 A |
Peak RepetitiveReverse VoltageVRRM (V) |
600 V |
Maximum Peak Forward Surge Current IFSM (A) |
160 A |
Maximum ReverseCurrent IR (µA) |
5 µA |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2549 | 2021-10-19 | 2022-04-19 | Device End of Life (EOL) |