Diodes Incorporated — Analog and discrete power solutions
Back to FW

FW

Seam Sealed SMD

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The 4-pad FW Series seam seal devices incorporate a ultra-miniature AT-cut crystal resonator housed in a standard 2.0 x 1.6mm ceramic package. These compact crystals are ideal for surface mounting in densely populated or small form-factor PCB applications.

Features

  • Rugged AT-cut crystal construction
  • Miniature 2.0 x 1.6mm ceramic package
  • Available on tape & reel; 8mm tape, 3000 units per reel
  • Pb-free and RoHS/Green compliant

Applications

  • Smart Phone
  • Portable / Hand-held PCs
  • PCMCIA Cards
  • Notebook PC
  • Bluetooth
  • Wireless LAN
  • SIP
  • RF-SIM
  • Pen Drive
  • SD Module

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Product Series

FW

Family

Crystal

Legacy PN

None

Freq Range (MHz)

16 to 66

Package Type

Ceramic Seam

Package Size (mm)

2.0 x 1.6 x 0.45

Pads

4

Not Recommended

0

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products