Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to FMMT494Q

FMMT494Q

NPN, 120V, 1A, SOT23

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of Automotive Applications. 

Feature(s)

  • BVCEO > 120V
  • IC = 1A Continuous Collector Current
  • ICM = 2A Peak Pulse Current
  • 500mW Power Dissipation
  • hFE characterised up to 1A for high current gain hold up

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Medium Power Transistor

Polarity

NPN

RCE(sat) (mΩ)

-

VCEO, VCES (V)

120

IC (A)

1

ICM (A)

2

PD (W)

0.5

hFE (Min)

100

hFE (@ IC) (A)

0.25

hFE(Min 2)

60

hFE (@ IC2) (A)

0.5

VCE(sat) Max (mV)

200

VCE(SAT) (@ IC/IB) (A/mA)

0.25/25

VCE(sat) (Max.2) (mV)

300

VCE(sat) (@ IC/IB2) (A/mA)

0.5/50

fT (MHz)

100

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products