Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23 (Type DN)

Back to FMMT411Q

FMMT411Q

NPN LOW VOLTAGE AVALANCHE TRANSISTOR IN SOT23

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The FMMT411Q is a silicon planar bipolar transistor designed for operating in avalanche mode. Tight process control and low inductance packaging combine to produce high-current pulses with fast edges.

Feature(s)

  • IUSB = 35A typical
  • BVCES > 80V
  • BVCEO > 15V
  • Specifically Designed for Low Voltage Avalanche Mode Operation
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DIODESTM FMMT411Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laser diode drivers for ranging and measurement (LIDAR)
  • Fast edge switch generators
  • High-speed pulse generators

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

VCBO (V)

80 V

VCEO, VCES (V)

15 V

ICM (A)

60 A

PD (W)

0.73 W

ISA (A)

35 A

ISA(@ VC) (V)

70 V

ISA(@ CCE) (pF)

470 pF

hFE (min)

100 Min

fT Min (MHz)

40 MHz

@ IC (mA)

10 mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products