Diodes Incorporated — Analog and discrete power solutions
Back to FLQ

FLQ

Automotive-compliant FLQ series crystals in 3.2x2.5mm ceramic package, AEC-Q200 qualified

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The 4-pad FL Series seam seal devices incorporate a sub-miniature AT-cut crystal resonator housed in a standard 3.2 x 2.5mm ceramic package. These compact crystal are ideal for surface mounting in densely populated PCB applications.

Product Features

  • Rugged AT-cut crystal construction
  • Miniature 3.2 x 2.5mm ceramic package
  • Available on tape & reel; 8mm tape, 3000 units per reel
  • Pb-free and RoHS/Green compliant
  • AEC-Q200 compliant
     – Grade 3, Grade 2 & Grade 1

Applications

  • Automotive

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Product Series

FLQ

Family

Crystal

Legacy PN

None

Freq Range (MHz)

8 to 66

Package Type

Ceramic Seam

Package Size (mm)

3.2 x 2.5 x 0.65

Pads

4

Not Recommended

0

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2509 2021-02-09 2021-05-09 Qualified Additional FL Series Package (Automotive)