3.0A SURFACE MOUNT SUPER-FAST RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
Fast Recovery Rectifier |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
3 A |
Maximum Peak Forward Surge Current IFSM (A) |
100 A |
Peak RepetitiveReverse VoltageVRRM (V) |
600 V |
Forward VoltageDrop VF(V) |
1.3 V |
@ IF (A) |
3 A |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
600 V |
Reverse RecoveryTime trr (ns) |
35 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2599 | 2022-10-11 | 2023-01-11 | Additional Wafer Source for Select Discrete Products |
| PCN-2549 | 2021-10-19 | 2022-04-19 | Device End of Life (EOL) |