Diodes Incorporated — Analog and discrete power solutions
SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMC

Back to ES3A

ES3A

Super-Fast Rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Fast Recovery Rectifier

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

3 A

Maximum Peak Forward Surge Current IFSM (A)

100 A

Peak RepetitiveReverse VoltageVRRM (V)

50 V

Forward VoltageDrop VF(V)

0.9 V

@ IF (A)

3 A

Maximum ReverseCurrent IR (µA)

5 µA

@ VR (V)

50 V

Reverse RecoveryTime trr (ns)

25 ns

TotalCapacitance CT (pF)

45 pF

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2701 2024-11-18 2025-02-17 Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products
PCN-2588 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional
Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products
PCN-2581 2022-05-10 2022-08-10 Additional Wafer Source for Select Discrete Products