Diodes Incorporated — Analog and discrete power solutions
Back to DZ9F11S92

DZ9F11S92

11V Zener Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Ultra-Small Surface Mount Package
  • Flat-Lead, Thermally-Efficient Package Design

Application(s)

  • Voltage Regulation

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

200

Nom VZ (V)

11

@ IZT (mA)

5 mA

Tol V (Typ) (%)

5 %

IR (µA)

0.1 µA

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site