Diodes Incorporated — Analog and discrete power solutions
Back to DXTP80060DFGQ

DXTP80060DFGQ

PNP, 60V, 6A, PowerDI3333-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • BVCEO > -60V
  • BVEBO > -8V
  • Continuous Current IC to -6A
  • Peak Pulse Current ICM to -12A
  • Ultra-Low Saturation Voltage VCE(sat) < -50mV @ -1A
  • High Current RCE(sat) = 26mΩ Typical
  • Small Form Factor Thermally Efficient Package Enables Higher Density End Products
  • Wettable Flank for Improved Optical Inspection
  • Rated to +175°C – Ideal for High-Temperature Environments
  • Complementary NPN Type: DXTN80060DFGQ
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DXTP80060DFGQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • MOSFET & IGBT gate drivers
  • Load switches
  • Low-voltage regulation
  • DC to DC converters
  • Motors, solenoids, relays and actuator drivers controls

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

175°C Ultra Low Saturation Transistor

Polarity

PNP

RCE(sat) (mΩ)

26

VCEO, VCES (V)

60

IC (A)

6

ICM (A)

12

PD (W)

2.4

hFE (Min)

300

hFE (@ IC) (A)

0.1

hFE(Min 2)

190

hFE (@ IC2) (A)

3.5

VCE(sat) Max (mV)

50

VCE(SAT) (@ IC/IB) (A/mA)

1/100

VCE(sat) (Max.2) (mV)

550

VCE(sat) (@ IC/IB2) (A/mA)

5/250

fT (MHz)

100

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products