PNP, 40V, 2A, PowerDI3333-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
RCE(sat) (mΩ) | 65 |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Category | 175?C Low Saturation Transistor |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 2.3 |
hFE (Min) | 200 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 80 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 130 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 350 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 120 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.