Diodes Incorporated — Analog and discrete power solutions
Back to DXTP03100BFG

DXTP03100BFG

PNP, 100V, 5A, PowerDI3333-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

100V PNP LOW VCESAT TRANSISTOR IN PowerDI3333-8

Feature(s)

  • BVCEO > -100V
  • Small Form Factor Thermally Efficient Package. Enables Higher Density End Products
  • IC = -5A Continuous Collector Current
  • ICM = -10A Peak Pulse Current
  • Low Saturation Voltage VCE(sat) < -90mV @ -1A
  • RSAT = 56mΩ for a Low Equivalent On-Resistance
  • hFE Specified up to -10A for a High Gain Hold-Up
  • Complementary NPN Type: DXTN03100BFG
  • Rated to +175°C – Ideal For High Temperature Environment
  • Wettable Flank For Improved Optical Inspection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • Motor Driving
  • Line Switching
  • High Side Switches

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

175°C Low Saturation Transistor

Polarity

PNP

RCE(sat) (mΩ)

56

VCEO, VCES (V)

100

IC (A)

5

ICM (A)

10

PD (W)

2.3

hFE (Min)

100

hFE (@ IC) (A)

1

hFE(Min 2)

15

hFE (@ IC2) (A)

4

VCE(sat) Max (mV)

30

VCE(SAT) (@ IC/IB) (A/mA)

0.1/10

VCE(sat) (Max.2) (mV)

340

VCE(sat) (@ IC/IB2) (A/mA)

4 / 400

fT (MHz)

125

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products