Diodes Incorporated — Analog and discrete power solutions
Back to DXTP03060BFG

DXTP03060BFG

PNP, 60V, 5.5A, PowerDI3333-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

60V PNP LOW VCESAT TRANSISTOR IN PowerDI3333-8

Feature(s)

  • BVCEO > -60V
  • Small Form Factor Thermally Efficient Package- Enables Higher Density End Products
  • IC = -5.5A Continuous Collector Current
  • ICM = -15A Peak Pulse Current
  • Low Saturation Voltage VCE(sat) < -70mV @ -1A
  • RSAT = 39mΩ for a Low Equivalent On-Resistance
  • hFE Specified Up to -10A for a High Gain Hold Up
  • Complementary NPN Type: DXTN03060BFG
  • Rated to +175°C – Ideal For High Temperature Environment
  • Wettable Flank For Improved Optical Inspection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • Motor Driving
  • Line Switching
  • High Side Switches

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

175°C Low Saturation Transistor

Polarity

PNP

RCE(sat) (mΩ)

39

VCEO, VCES (V)

60

IC (A)

5.5

ICM (A)

15

PD (W)

2.3

hFE (Min)

100

hFE (@ IC) (A)

2

hFE(Min 2)

45

hFE (@ IC2) (A)

5

VCE(sat) Max (mV)

25

VCE(SAT) (@ IC/IB) (A/mA)

0.1/10

VCE(sat) (Max.2) (mV)

250

VCE(sat) (@ IC/IB2) (A/mA)

5 / 500

fT (MHz)

120

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products