DUAL NPN, 120V, 1A, DFN2020-6
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Category | High Voltage Transistor (Matched hFE, VCE(sat) & VBE(sat)) |
Polarity | NPN + NPN |
VCEO, VCES (V) | 120 |
IC (A) | 1 |
ICM (A) | 1.5 |
PD (W) | 0.88 |
hFE (Min) | 240 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 80 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 100 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 240 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/50 |
fT (MHz) | 100 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.