Diodes Incorporated — Analog and discrete power solutions
PowerDI5

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. PowerDI5

Back to DXT690BP5

DXT690BP5

NPN, 45V, 3A, PowerDI5

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

• Case: PowerDI5
• Case Material: Molded Plastic, “Green” Molding Compound UL Flammability Classification Rating 94V-0
• Moisture Sensitivity: Level 1 per J-STD-020
• Terminals: Finish – Matte Tin annealed over Copper leadframe Solderable per MIL-STD-202, Method 208
• Weight: 0.093 grams (approximate)

Feature(s)

• BVCEO > 45V
• IC = 3A High Continuous Collector Current
• ICM = 6A Peak Collector Current
• High gain device >400 @1A
• RCE(sat) = 77mΩ for low equivalent On-Resistance
• hFE specified up to 6A for a high gain hold up
• 43% smaller than SOT223; 60% smaller than TO252
• Maximum height just 1.1mm
• Totally Lead-Free & Fully RoHS compliant 
• Halogen and Antimony Free. “Green” Device 
• Qualified to AEC-Q101 Standards for High Reliability
• PPAP Capable 

Application(s)

• LED driver
• Motor driver
• Power Switches
• DC-DC Converters
• IGBT & MOSFET Gate Drivers
• Automotive Circuits

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

Medium Power Transistor

Polarity

NPN

RCE(sat) (mΩ)

77

VCEO, VCES (V)

45

IC (A)

3

ICM (A)

6

PD (W)

3.2

hFE (Min)

400

hFE (@ IC) (A)

1

hFE(Min 2)

150

hFE (@ IC2) (A)

2

VCE(sat) Max (mV)

85

VCE(SAT) (@ IC/IB) (A/mA)

0.1/0.5

VCE(sat) (Max.2) (mV)

320

VCE(sat) (@ IC/IB2) (A/mA)

2/40

fT (MHz)

150

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products