30A Hyper-Fast Planar Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for switching power supplies and power switching circuit applications and also in EV OBC, PFC diodes site & DC to DC, high power PSU, server power, PV inverter applications.
AEC Qualified |
Yes |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Automotive |
Product Type |
Fast Recovery Rectifier |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
30 A |
Maximum Peak Forward Surge Current IFSM (A) |
320 A |
Peak RepetitiveReverse VoltageVRRM (V) |
650 V |
Forward VoltageDrop VF(V) |
2.1 V |
@ IF (A) |
30 A |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
650 V |
Reverse RecoveryTime trr (ns) |
35 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |