Diodes Incorporated — Analog and discrete power solutions
Back to DT1240-08LP3810

DT1240-08LP3810

8 Channel Low Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DT1240-08LP3810 is a high-performance device suitable for protecting eight high-speed I/Os. This device is assembled in UDFN3810-9 (Type B) package and has high ESD surge capability and low capacitance.

Feature(s)

  • Clamping Voltage: 9V at 10A 100ns, TLP; 9.4V at 5.5A (8μs/20μs)
  • IEC 61000-4-2 (ESD): Air – ±16kV, Contact – ±14kV
  • IEC 61000-4-5 (Lighting): 5.5A (8/20µs)
  • 8 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.6pF Typical
  • TLP Dynamic Resistance: 0.30Ω
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

Typically used at high-speed ports such as USB 2.0, USB 3.0, USB 3.1, IEEE 1394 (Firewire®, iLink), Serial ATA, DVI™, HDMI™1.4, HDMI 2.0 and PCI™.  

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

Yes

Configuration

Octal (Uni-Directional)

Channel Input CapacitanceCT Typ (pF)

0.6 pF

Reverse Standoff Voltage VRWM(V)

5.5 V

Breakdown VoltageVBR Min(V)

6 V

Typ Reverse Leakage Current IR @ VRWM Max(µA)

0.1 µA

Maximum Clamping Voltage @ Max Peak Pulse Current VC (V)

11 V

VESD IEC61000-4-2 Contact Discharge(kV)

14 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products