PNP, 60V, 1A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
60V LOW VCE(SAT) PNP SURFACE MOUNT TRANSISTOR
RCE(sat) (mΩ) | 340 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Category | Low Saturation Transistor |
Polarity | PNP |
VCEO, VCES (V) | 60 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 0.725 |
hFE (Min) | 150 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 100 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 175 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (Max.2) (mV) | 340 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/100 |
fT (MHz) | 150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |