NRND = Not Recommended for New Design
5A Silicon Carbide Schottky Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard TO252-2 (Type WX) package, the DSC05120D1 provides excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode, or blocking diode.
@ IF (A) |
5 |
|---|---|
@ VR (V) |
1200 |
Compliance (Only Automotive Supports PPAP) |
Standard |
Configuration |
Single |
Forward VoltageDrop VF(V) |
1.7 |
Maximum Average Rectified Current IO (A) |
5 |
Maximum Peak Forward Surge Current IFSM (A) |
60 |
Maximum Reverse Current IR (μA) |
190 |
Peak Repetitive Reverse Voltage VRRM (V) |
1200 |
Product Type |
SiC Diodes |
AEC Qualified |
Yes |
Total Capacitance CT (pF) |
255 |
Total Capacitive Charge (nC) |
18 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2757 | 2025-07-23 | 2026-01-22 | Product End of Life (EOL) |