Diodes Incorporated — Analog and discrete power solutions
U QFN3030 16 Type B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-QFN3030-16 (Type B)

Back to DPO2039

DPO2039

4-CH OVER-VOLTAGE PROTECTION for CC/DIFF PINS on USB Type-CTM

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DPO2039 provides 4 channels of over-voltage protection over the CC1/2 & DIFF1/2 pins which are connected to the USB Type-C connector. The 4 channels are divided into two pairs, one pair of channels protect the CC1 and CC2 pins from being shorted to the VBUS, one pair of channels protect the DIFF1 and DIFF2 pins from being shorted to the VBUS. Whenever the voltage threshold set for any of the two pairs of channels is reached, the exception condition becomes valid and the low-active flag FAULTB is subsequently
asserted. This device is designed to draw its operating voltage primarily from the system power, VSYS, which is either the always-ON 3.3/5V existed within the system or the 1-cell battery inside the mobile system.
Under the circumstance when the battery inside a mobile system is fully depleted, DPO2039 can obtain power from the external peripheral system connected to the USB Type-C connector. The DPO2039 is housed in the low-profile and space-saving U-QFN3030-16 (Type B) package which is manufactured with environmentally friendly material.

Feature(s)

  • Operating Voltage Range: 2.7V to 5.5V
  • 4-Channel Over-Voltage Protection with Auto-Recovery
  • IEC 61000-4-2 ESD Protection over CCxC and DIFFxC Pins
  • RDS(ON) of OVP MOSFET for CC-Pin Protection: 300mΩ Typical
  • RDS(ON) of OVP MOSFET for DIFF-Pin Protection: 5Ω Typical
  • CIN of OVP MOSFET for CC-Pin Protection: 50pF
  • CIN of OVP MOSFET for DIFF-Pin Protection: 5pF
  • Built-In Over-Temperature Protection
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.

Application(s)

  • Notebook/Desktop/AIO PCs, Tablets, Mobile Phones
  • VR/AR Headsets
  • Docking Stations, Universal & Multimedia Hubs
  • FPTVs, PC Monitors
  • Set-Top-Boxes, Residential Gateways, Storage Devices
  • Universal AC/DC Chargers/Adapters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

RDS(ON)_CC (VCCxC = 5.5V) Typ (mΩ)

300

RDS(ON)_DIFF (VDIFFxC = 3.6V) Typ (Ω)

4.5

CC_pin Minimum I/O Voltage (V)

0

CC_pin Maximum I/O Voltage (V)

5.5

DIFF_pin Minimum I/O Voltage (V)

0

DIFF_pin Maximum I/O Voltage (V)

4.2

CON_CC (VCCxC / VCCxS = 0V to 1.2V) (PF)

50

CON_DIFF (VDIFFxC / VDIFFxS = 0V to 3.6V) (PF)

5

VTH_OVP_CCxC Typ (V)

6

VTH_OVP_DIFFxC Typ (V)

4.5

BWON_SBU Typ (MHz)

1000

OVP/OTP

Yes

Dead battery

No

IEC 61000-4-2

Yes

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products