Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topr (max) (°C) | 110 |
Topr (min) (°C) | -55 |
BVCEO (min) (V) | 80 |
CTR (%) | 200-400 |
IF (mA) | 5 |
VCE (Max) (V) | 0.2 |
Viso (Vrms) | 5000 |