High Speed Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
UL1577 (No.E536221)
CQC 4943.1-2022 (No.CQC24001432528)
VDE EN IEC 60747-5-5 (No.40058801)
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
CTR Max (%) | N/A % |
CTR Min (%) | N/A % |
VF (V) | 1.6 V |
Vcc (V) | 5 V |
tPHL Max. (μs) | 0.075 μs |
Topr (max) (°C) | 85 °C |
Topr (min) (°C) | -40 °C |
Viso (Vrms) | 5000 Vrms |