Diodes Incorporated — Analog and discrete power solutions
Back to DPC357S-B

DPC357S-B

Photocoupler Series

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Current Transfer Ratio (CTR: min 50% at IF = 5mA, VCE = 5V)
  • High Input-Output Isolation Voltage (Viso = 3750Vrms)
  • Safety Approval Certification
    • UL1577 (No. E536221)
    • VDE EN IEC 60747-5-5 (No. 40058163)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Topr (max) (°C)

-55

Topr (min) (°C)

110

BVCEO (min) (V)

80

CTR (%)

130-260

IF (mA)

5

VCE (Max) (V)

0.2

Viso (Vrms)

3750

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products