1200V N-Channel Silicon Carbide Power MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This SiC MOSFET is designed to minimize the on-state resistance yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Polarity |
N |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
1200 V |
|VGS| (±V) |
18, 5 ±V |
|IDS| @TC = +25°C (A) |
108 A |
PD @TC = +25°C (W) |
313 W |
RDS(ON)Max@ VGS(10V) (mΩ) |
18 (@ 18V) mΩ |
|VGS(TH)| Min (V) |
2.04 V |
|VGS(TH)| Max (V) |
4.4 V |
QG Typ @ |VGS| = 10V (nC) |
158 (@ 18V) nC |
CISS Typ (pF) |
4206 pF |
CISS Condition @|VDS| (V) |
800 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |