Diodes Incorporated — Analog and discrete power solutions
TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

TO 247 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO247-4 Standard

Back to DMWSH120H18HM4

DMWSH120H18HM4

1200V N-Channel Silicon Carbide Power MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This SiC MOSFET is designed to minimize the on-state resistance yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.  

Feature(s)

  • Low On-Resistance
  • High BVDSS Rating for Power Application
  • Low Input Capacitance
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under a separate datasheet (DMWSH120H18HM4Q)

Application(s)

  • SMPS (switching mode power supplies)
  • UPS (uninterruptible power supplies)
  • DC-DC converters for EV/HEV
  • Solar inverters
  • On-board chargers (OBC)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Polarity

N

ESD Diodes (Y|N)

No

|VDS| (V)

1200 V

|VGS| (±V)

18, 5 ±V

|IDS| @TC = +25°C (A)

108 A

PD @TC = +25°C (W)

313 W

RDS(ON)Max@ VGS(10V)  (mΩ)

18 (@ 18V) mΩ

|VGS(TH)| Min (V)

2.04 V

|VGS(TH)| Max (V)

4.4 V

QG Typ @ |VGS| = 10V (nC)

158 (@ 18V) nC

CISS Typ (pF)

4206 pF

CISS Condition @|VDS| (V)

800 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.