80V 175°C N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation N-channel enhancement mode MOSFET is designed to minimize RDS(ON) yet maintain superior switching performance. This device is ideal for use in notebook battery power managements and load switches.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 80 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 430 A |
PD @TA = +25°C (W) | 4.96 W |
PD @TC = +25°C (W) | 517 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 1.35 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 2.6 (@ 6V) mΩ |
|VGS(TH)| Min (V) | 2 V |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 216 nC |
CISS Typ (pF) | 12602 pF |
CISS Condition @|VDS| (V) | 40 V |