100V +175°C N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in: charging system applications, DC-DC converters, and power management.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 386 A |
PD @TA = +25°C (W) | 4.92 W |
PD @TC = +25°C (W) | 535.7 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 1.7 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 2.5 (@ 6V) mΩ |
|VGS(TH)| Min (V) | 2 V |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 214 nC |
CISS Typ (pF) | 13039 pF |
CISS Condition @|VDS| (V) | 50 V |