Diodes Incorporated — Analog and discrete power solutions
U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2020-6/SWP (Type F)

Back to DMTH10H029LFDFWQ

DMTH10H029LFDFWQ

100V +175°C N-Channel Enhancement Mode MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.

Feature(s)

  • Rated to +175°C — Ideal for High Ambient Temperature Environments
  • 0.6mm Profile — Ideal for Low Profile Applications
  • PCB Footprint of 4mm2
  • Low On-Resistance
  • 100% Unclamped Inductive Switching (UIS) Test in Production — Ensures More Reliable and Robust End Application
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DMTH10H029LFDFWQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Power-management functions
  • Battery-operated systems and solid-state relays
  • Drivers: relays, solenoids, lamps, hammers, displays, memories, transistors, etc.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Polarity

N

ESD Diodes (Y|N)

No

|VDS| (V)

100 V

|VGS| (±V)

20 ±V

|IDS| @TA = +25°C (A)

6.3 A

|IDS| @TC = +25°C (A)

- A

PD @TA = +25°C (W)

2.5 W

PD @TC = +25°C (W)

- W

RDS(ON)Max@ VGS(10V)  (mΩ)

29 mΩ

RDS(ON)Max@ VGS(4.5V)  (mΩ)

46 mΩ

RDS(ON)Max@ VGS(2.5V)  (mΩ)

- mΩ

RDS(ON)Max@ VGS(1.8V)  (mΩ)

- mΩ

|VGS(TH)| Min (V)

1.3 V

|VGS(TH)| Max (V)

2.5 V

QG Typ @ |VGS| = 4.5V (nC)

6 nC

QG Typ @ |VGS| = 10V (nC)

12 nC

CISS Typ (pF)

619 pF

CISS Condition @|VDS| (V)

50 V

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products