30V N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 24 A |
|IDS| @TC = +25°C (A) | 141 A |
PD @TA = +25°C (W) | 3.6 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 1.9 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 2.9 mΩ |
|VGS(TH)| Min (V) | 1.2 V |
|VGS(TH)| Max (V) | 2.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 23.5 nC |
QG Typ @ |VGS| = 10V (nC) | 48.6 nC |
CISS Typ (pF) | 3160 pF |
CISS Condition @|VDS| (V) | 15 V |