100V N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation N-Channel Enhancement Mode MOSFET is designed to minimize RDS(ON) yet maintain superior switching performance. This device is ideal for use in notebook battery power management and load switches.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 10 A |
|IDS| @TC = +25°C (A) | 90 A |
PD @TA = +25°C (W) | 2.9 W |
PD @TC = +25°C (W) | 104 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 8 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 12.5 mΩ |
|VGS(TH)| Max (V) | 2.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 20.2 nC |
QG Typ @ |VGS| = 10V (nC) | 40.2 nC |
CISS Typ (pF) | 2309 pF |
CISS Condition @|VDS| (V) | 50 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.