20V P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 1.3 A |
PD @TA = +25°C (W) | 1.28 W |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 710 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) | 930 mΩ |
|VGS(TH)| Min (V) | 0.5 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.4 nC |
CISS Typ (pF) | 33 pF |
CISS Condition @|VDS| (V) | 10 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.