20V P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 7.2 A |
PD @TA = +25°C (W) | 2.1 W |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 27 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) | 32 mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) | 50 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 21.7 nC |
CISS Typ (pF) | 2007 pF |
CISS Condition @|VDS| (V) | 15 V |