600V N-Channel Enhancement Mode Field MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET uses advanced planar technology and provides excellent high voltage and fast switching, making it ideal for small-signal and level shift applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 600 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.07 A |
PD @TA = +25°C (W) | 1.25 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 160000 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 190000 (@ 5V) mΩ |
|VGS(TH)| Min (V) | 3 V |
|VGS(TH)| Max (V) | 4.5 V |
QG Typ @ |VGS| = 10V (nC) | 2.4 nC |
CISS Typ (pF) | 30.4 pF |
CISS Condition @|VDS| (V) | 25 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.