NRND = Not Recommended for New Design
N-CHANNEL ENHANCEMENT MODE FIELD EFFECT TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
CISS Typ (pF) |
220 |
|---|---|
ESD Diodes (Y|N) |
Yes |
Polarity |
N |
AEC Qualified |
Yes |
RDS(ON)Max@ VGS(1.8V) (mΩ) |
250 (@ 1.5V) |
RDS(ON)Max@ VGS(2.5V) (mΩ) |
140 |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
100 |
|VDS| (V) |
20 |
|VGS| (±V) |
8 |
|VGS(TH)| Max (V) |
1.2 |
|VGS(TH)| Min (V) |
0.5 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |