20V N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Polarity |
N |
ESD Diodes (Y|N) |
Yes |
|VDS| (V) |
20 V |
|VGS| (±V) |
8 ±V |
|IDS| @TA = +25°C (A) |
10.5 A |
|IDS| @TC = +25°C (A) |
- A |
PD @TA = +25°C (W) |
2.3 W |
PD @TC = +25°C (W) |
- W |
RDS(ON)Max@ VGS(10V) (mΩ) |
- mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
11 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) |
13 mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) |
30 mΩ |
|VGS(TH)| Min (V) |
0.5 V |
|VGS(TH)| Max (V) |
1.1 V |
QG Typ @ |VGS| = 4.5V (nC) |
28.7 nC |
QG Typ @ |VGS| = 10V (nC) |
52.6 (@8V) nC |
CISS Typ (pF) |
2508 pF |
CISS Condition @|VDS| (V) |
10 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |