Single-Channel Smart Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML3020UDC is a protection switch intended for applications that require reverse-current protection. The input operating voltage range is from 3.4V to 22V, and both VIN and VOUT terminals are rated at 28V absolute maximum. The power switch is capable for 15A surge current for 10ms. The DML3020UDC provides undervoltage lockout, overvoltage and overtemperature protection. The FLTB pin flags thermal shutdown, overvoltage and reverse-current faults.
An internal soft-start circuit controls inrush current due to highly capacitive loads and the slew rate can be adjusted using an external capacitor. The integrated back-to-back MOSFET offers industry’s lowest ON-resistance and highest SOA to safely handle high current and wide range of output capacitances on VOUT.
The DML3020UDC is housed in the low-profile and space-saving VDFN3030-12 (Type C) package which is manufactured with environmental-friendly material.
Type |
LOAD SWITCH |
|---|---|
AEC Qualified |
No |
Compliance (Only Automotive Supports PPAP) |
Standard |
Quiescent Current Typ (μA) |
500 |
Operating Ambient Temperature (°C) |
-40 to 85 |
Maximum Continuous Output Current (A) |
15 |
(MAX) Maximum Current Limit Fixed (A) |
Not limited |
Adjustable Current Limit |
No |
Channels |
1 |
Enable Logic |
Active High |
Minimum Operating Voltage (V) |
0 |
Maximum Operating Voltage (V) |
28 |
RDS(ON) (VIN = 5V) Typ (mΩ) |
36 |
Reverse Current Block |
No |
Minimum Power Supply Voltage (V) |
3.4 |
Maximum Power Supply Voltage (V) |
22 |
Output Discharge |
Yes |
(TYP) Output Rise Time mS |
Adjustable |
OCP Output Latch Off |
Yes |
OCP/SCP |
OCP/SCP |
OCP Flag |
Yes |
Power Good |
Open Drain |
Overtemperature Protection |
Yes |
UL Certificate |
No |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |