Single-Channel Smart Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML1012ALDSQ is a single-channel load switch with very low on-resistance in a small package. It contains an n-channel MOSFET for up to VBIAS – 1.5V input-voltage operation and 6A current channel with 3.2V to 5.5V bias supply. The load switch is controlled by a low-voltage control signal through ON pin.
Type |
LOAD SWITCH |
|---|---|
AEC Qualified |
Yes |
Compliance (Only Automotive Supports PPAP) |
Automotive |
Quiescent Current Typ (μA) |
28 |
Operating Ambient Temperature (°C) |
-40 to 85 |
Maximum Continuous Output Current (A) |
6 |
(MAX) Maximum Current Limit Fixed (A) |
9 |
Adjustable Current Limit |
No |
Channels |
1 |
Enable Logic |
Active High |
Minimum Operating Voltage (V) |
0.8 |
Maximum Operating Voltage (V) |
4 |
RDS(ON) (VIN = 5V) Typ (mΩ) |
6 |
Reverse Current Block |
No |
Minimum Power Supply Voltage (V) |
3.2 |
Maximum Power Supply Voltage (V) |
5.5 |
Output Discharge |
Yes |
(TYP) Output Rise Time mS |
0.02 |
OCP Output Latch Off |
No |
OCP/SCP |
No |
OCP Flag |
No |
Power Good |
No |
Overtemperature Protection |
No |
UL Certificate |
No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |