Dual N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
---|---|
AEC Qualified |
Yes |
Polarity |
N |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
30 V |
|VGS| (±V) |
25 ±V |
|IDS| @TA = +25°C (A) |
9.8 A |
PD @TA = +25°C (W) |
1.5 W |
RDS(ON)Max@ VGS(10V) (mΩ) |
16 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
22 mΩ |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2722 | 2025-02-11 | 2025-05-12 | Change Lead Frame Type from SOT-23R to SOT-23T and Qualify Additional Diodes Internal Assembly and Test Site (CAT) for Select Automotive Products |